|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
AFS60
|
- Compact Design Ø 60 mm
- High resolution absolute encoder singleturn 18 bit
- Flexible operation due to programmable variants
- Universal pluggable cable outlet
- Connector M12 and M23
- Face mount and servo flange
- Excellent run out due to big ball bearing distance
- General mechanic and software concept: identical dimensions & same programming tool like the new incremental product family DFS60
|
|
|
|
|

Portlet 2
|
|
|
ARS60
|
- Compact absolute encoder singleturn 15 bit
- Any resolution from 2 to 32,768
- Serial (SSI) or parallel outputs available
- Codes: Gray, Gray Excess, Binary, BCD
- Zero set line
- Face mount and servo flange, blind hollow and trough hollow haft from 6 to 15 mm available
- Wide range of mounting options
- M23 plug radial or axial
- User defined zero position
|
|
|
|
|

Portlet 3
|
|
|
ARS20
|
- Compact housing diameter 2.0 inches
- High resolution absolute encoder in a 2 inch (50 mm) form factor are now possible – any resolution up to 32,768
- Wide range of mounting options
- Electronic zero set line simplifies installation and commissioning
- Unusual resolutions or code types available with no cost or delivery premium
- Either serial (SSI) or parallel outputs available
- Standard 2 inch mounting means existing encoders easily replaced
- High protection class of IP 66
|
|
|
|
|

Portlet 4
|
|
|
ARS25
|
- Compact housing diameter 2.5 inches
- High resolution absolute encoder in a 2.5 inch (50 mm) form factor are now possible – any resolution from 2 to 32,768
- Wide range of mounting options
- Electronic zero set line simplifies installation and commissioning
- Unusual resolutions or code types available with no cost or delivery premium
- Either serial (SSI) or parallel outputs available
- Standard 2.5 inch mounting means existing encoders easily replaced
- High protection class of IP 66
|
|
|
|
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|