Print
Home>Products>Product Portfolio>Encoder

Rotary, absolute, multiturn 

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

ATM60 

  • Extremely robust product family due to magnetical scanning system
  • Resolution max. 26 bit
  • Resolution, Zeroset and Offset programmable
  • SSI interface, code: Gray, Binary
  • High shock and vibration resistance
  • RS 422 configuration interface
  • Fieldbus technologies PROFIBUS, CANopen, DeviceNet
  • High IP-protection rate
  • Condensation allowed
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

ATM90 

  • Extremely robust product family due to magnetical scanning system
  • Resolution max. 26 bit
  • Resolution, Zeroset and Offset programmable
  • SSI interface, code: Gray, Binary
  • High shock and vibration resistance
  • RS 422 configuration interface
  • Fieldbus technologies PROFIBUS, CANopen, DeviceNet
  • High IP-protection rate
  • Condensation allowed
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

AFM60 

  • High resolution absolute encoder multiturn 30 bit
  • Flexible operation due to programmable variants
  • Universal pluggable cable outlet
  • Connector M12 and M23
  • Face mount and servo flange
  • Excellent run out due to big ball bearing distance
  • General mechanic and software concept: identical dimensions and same programming tool like the new incremental product family DFS60
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

A3M60 

  • Extremely robust, non-contact magnetic single-
    and multiturn scanning system
  • Solid and blind hollow shaft versions
  • Integrated Profibus interface
  • Protection rate up to IP67
  • Very compact design (<65 mm)
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12