Print
sick.com>Home>Products>Product Portfolio>Encoder

Motor Feedback Systems 

Highly precise Speed and Position Measurement

This is where the action is: Previously, three sensors were needed for commutation, position and speed resulting in many interfaces. Nowadays, SICK-STEGMANN motor feedback systems offer these functions in one unit, with standardised electrical and mechanical interfaces.

SICK-STEGMANN motor feedback systems meet critical requirements, such as temperature resistance, high resolution, multiturn design with mechanical gearbox, high interference immunity and, importantly, small dimensions, enabling short motor build lengths.

 

Speed & Position Rotary

HIPERFACE Singleturn
Incremental with commutation

Speed Rotary

Incremental

Speed & Position Linear

HIPERFACE Linear
HIPERFACE Multiturn

Find our products & solutions