Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > distance_sensors
Print
Home>Products>Product Portfolio>distance_sensors

Ultrasonic sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Ultimate ultrasonic sensor solutions from SICK

Sound is a natural phenomenon which helps us to recognize our environment without physical contact over widely varying distances. SICK’s ultrasonic sensors use sound to accurately detect objects and measure distances. These sensors provide outstanding background suppression to reliably detect objects, regardless of the object’s appearance. The output used – switching, analog or both – is determined based on your application requirements.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

UM30-2 

The universal application solver

  • Integrated time-of-flight technology detects objects such as glass, liquids and transparent foils, independent of color
  • Range up to 8,000 mm
  • Display enables fast and flexible sensor adjustment
  • Immune to dust, dirt and fog
  • Available with combined analog and digital outputs
  • Synchronization and multiplexing
  • Adjustable sensitivity
  • Three operation modes: Distance to Object (DtO), Window (Wnd) or Object between sensor and background (OBSB)
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

UM18 

Simple set up, perfect detection

  • Object detection independent of material color and ambient lighting − even transparent foils, glass, liquids and bottles are detected
  • Immune to dirt, dust, and fog
  • Available with one or two PNP/NPN switching outputs or an analog output (voltage or current)
  • Teach-in via Multi-Function input
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

UM18-2 Hi 

Small size, more functionality – versatile ultrasonic sensor up to 1.3 m

  • Reliable measurement independent of material color, transparency, gloss and ambient light
  • Four ranges up to 1,300 mm
  • Short M18 metal housing with a length of 41 mm
  • Straight or right-angle versions
  • Analog voltage, analog current or push-pull (PNP/NPN in one) switching output with IO-Link available
  • Set-up via IO-Link and/or teach-in via multifunction input
  • High immunity to dirt, dust, humidity and fog
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

UC12 

Ultrasonic technology housed in an industry-proven design

  • Object detection independent of material color and ambient light – even transparent foils, glass, liquids and bottles are reliably detected
  • Fast and easy teach-in with single push-button
  • Immune to dirt, dust and fog
  • Two ambivalent switching outputs (Q, ¯Q)
  • Excellent background suppression
  • Three operation modes: Distance to Object (DtO), Window (Wnd) or Object between sensor and background (OBSB)
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

UC4 

Small, precise, ultrasonic

  • Integrated time-of-flight technology detects objects such as glass, liquids and transparent foils, independent of color
  • Three operation modes: Distance to Object (DtO), Window (Wnd) or Object between sensor and background (OBSB)
  • Immunity to dirt, dust and fog
  • One PNP/NPN switching output
  • Excellent background suppression
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

UP56-2   

 

Ultrasonic level sensor: tough, non-contact, pressure-resistant

  • Non-contact level measurement up to 3.4 m operating distance / 8.0 m limit scanning distance
  • Pressure resistant up to 6 bar (87 psi)
  • Transducer protected by PVDF cover for increased resistance
  • 3-in-1: continuous level measurement, level switch and display
  • Analog output switchable between 4 … 20 mA and 0 …10 V
  • Process connector thread G 1 and G 2
  • IP 67 enclosure rating
  • Easy to set parameters, also via connect+
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions

Button to start the search