|
|

Page Header
Reliable and accurate fine positioning
The DMP position finders are opto-electronic sensors that are used for precise, relative non-contact positioning of an ASRS handling or transfer unit in the xand y-axis. DMP sensors compensate for temperature and load variations to provide reliable, fast and precise positioning in automated storage and retrieval applications. The relative positioning in the x- and y-axis is done at ranges from 200 mm up to 2,000 mm – depending on the sensor type.
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|
|
|
DMP3
|
Precise positioning without a reflector
- Distances between 200 mm and 350 mm
- 0.15 mm repeatability
- Four switching outputs
- Operating temperatures as low as –40 °C
- Two different teach-in positions
- Field of view ± 10° in each direction
- Easy alignment
|
|
|
|
|

Portlet 3
|
|
|
DMP2
|
Efficient and reliable fine positioning on a reflector
- Distances between 200 mm and 2,000 mm
- 0.15 mm repeatability
- Analog output 4 mA ... 20 mA
- Relative positioning on a reflector
- Switching and analog outputs available
- 90° rotatable connector
- Field of view ± 10° in each direction
- Easy alignment
|
|
|
|
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|