|
|

Page Header
Optical data transmission – wireless communication made easy
The ISD infrared data transmission system enables wireless communication. Typical uses are on stacker cranes in storage and conveyer systems for wireless communication from the vehicle to the control unit. The system consists of an optically aligned pair of sender and receiver which can communicate bidirectional over long distances. This is a wear-free, cost-effective and highly reliable alternative to trailing cables.
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|
|
|
ISD300
|
Optical data transmission for long transmission ranges
- Transmission range up to 300 m
- Baud rate up to 2 Mbit/s
- Bargraph display for fine alignment
- Optical aid for rough alignment
- Variety of interfaces: PROFIBUS, Ethernet, DeviceNet, Modbus
|
|
|
|
|

Portlet 3
|
|
|
ISD400
|
Wireless communication – fast and easy
- Up to 3 Mbit/s optical transfer rate
- Push button displays opposing device’s reception level for simple one man alignment
- PROFIBUS/Ethernet interface
- Adjustable carrier frequency F1/F2
- Integrated repeater
- 10/100 Mbit Ethernet
- Connection and setup without opening device
|
|
|
|
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|