Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > distance_sensors
Print
Home>Products>Product Portfolio>distance_sensors

Linear measurement sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

New paths in distance measurement

The OLM linear measurement sensor determines its current position using a bar code tape mounted along the length of travel – up to 10 km. The bar code tape can be placed along a curve, freeroaming path, incline/decline or straight line. The OLM measures the right positions every time with an excellent repeatability of up to 0.15 mm – even if multiple vehicles are on the same track.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

OLM100 

Great flexibility in a small housing

  • Control marks for special functions and sensor configuration
  • Measurement range up to 10 km
  • High repeatability of 1 mm
  • Adjustable resolution as low as 0.1 mm
  • Multiple interfaces: SSI, RS-422, RS-485 and CANopen
  • Self-adjusting quadruple redundant red LED lighting
  • Integrated skew and bank angle for fast parallel mounting, therefore alignment only in one axis is necessary
  • Large temperature range from –30 °C to +60 °C
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

OLM100 Hi 

High performance in a small housing

  • Control marks for special functions and sensor configuration
  • Measurement range up to 10 km
  • High repeatability of 0.15 mm
  • Adjustable resolution as low as 0.1 mm
  • Travel speed up to 10 m/s
  • Self-adjusting quadruple redundant red LED lighting
  • Integrated skew and bank angle for fast parallel mounting, therefore alignment only in one axis is necessary
  • Large temperature range from –30 °C to +60 °C
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

OLM200 

Advanced positioning with fieldbus interfaces

  • Control marks for special functions and sensor configuration
  • Measurement range up to 10 km
  • Adjustable resolution as low as 0.1 mm
  • Maximum speed of 10 m/s
  • Output of position and speed data, as well as service diagnostics via PROFIBUS
  • Compatible to SPEEDCON™ connectors and standard M12 connectors
  • Large temperature range from –30 °C to +60 °C
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12