Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > distance_sensors
Print
Home>Products>Product Portfolio>distance_sensors

Short range distance sensors (displacement) 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Improved product quality with highly accurate measurement down to sub-micron resolution

Short range distance sensors are laser sensors, which provide accurate distance measurements for applications that require a high degree of precision. They have a measurement range of up to 1,000 mm. Due to their accuracy, they are especially suited for controlling, sorting and inspection tasks used in quality control processes. Common applications include measuring dimension, position and shape and machining tolerances. Using SICK short range distance sensors can improve the quality of your end product while reducing material and downtime costs.

Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

OD Value 

Simply accurate measurement

  • Several measurement ranges from 26 mm ... 34 mm to
    100 mm ... 400 mm
  • CMOS receiving element for measurement independent of surface
  • Easy, LED-based user and teach-in concept
  • Wide range of models and a wide range of standard interfaces
  • Laser technology for precise measurement of very small objects
  • Compact stand-alone device
  • Excellent price-performance ratio
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

OD Hi 

Easy use and high accuracy

  • Many measurement ranges from 26 mm ... 34 mm to 100 mm ... 400 mm
  • CMOS receiving element for accurate measurement independent of surface
  • High-visibility LC display on the device
  • Laser technology for measurement of very small objects
  • Tough and compact stand-alone device
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

OD Max 

Two sensors in one controller for high accuracy measurement calculations

  • Several measurement ranges from 24 … 26 mm up to 250 mm … 450 mm
  • CMOS receiving element for measurement independent of surface
  • High measurement frequency and high linearity
  • Variety of selectable integrated calculations based on values from two sensors
  • Laser technology for precise measurement or detection of very small objects
  • Several output options
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

OD Precision 

Three sensor heads in one controller unit: measuring each dimension with high precision

  • Many measurement ranges from 24 mm ... 26 mm up to
    300 mm ... 700 mm
  • CMOS receiving element for measurement independent of surface
  • High measuring accuracy and frequency
  • Glass thickness measurement with just one sensor head
  • Different light spot sizes
  • Integrated calculations for up to three sensors
  • Stand alone use via RS-422
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

DT10 

Easy, fast distance measurement up to 500 mm

  • Measuring range of 50 mm ... 500 mm
  • Repeatability of ± 3 mm
  • High output rate – distance outputs are provided every millisecond
  • Visible red light
  • Analog output with fixed scaling
  • Switching output – simple one-button teach-in
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

DT20 

User-defined Distance sensor with measuring range of up to 1 m

  • Different measuring ranges from 90 mm ... 1,000 mm
  • Repeatability up to ± 1.5 mm
  • Infrared sender, which is not visible to the human eye
  • Analog and switching output provide distance and out of range information
  • Plug and play sensor that is factory-programmed based on customer specifications
  • High output rate – distance outputs are provided every millisecond
  • Rugged, metal housing
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

 

DT20 Hi 

Reliable, accurate distance measurement up to 1 m

  • Four measuring ranges from 50 mm up to 1,000 mm
  • Very high linearity of up to ± 0.5 mm
  • CMOS receiving element enables accurate distance measurement independent of color or shininess
  • Red laser
  • Scaleable analog and switching output
  • Display with easy to use setup menu
  • Advanced settings (e.g., averaging function, external laser-off, etc.)
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12