|
|

Page Header
The perfect combination of range, reliability, precision and price
SICK’s mid range distance sensors provide sensing ranges from 80 mm up to 50,000 mm, enabling them to be used in a wide range of applications. Due to their highly reliable measurements on objects of different colors and textures, process reliability can be improved. Plus, all sensors have easy-to-understand setup and programming, ensuring they can be commissioned quickly. The perfect combination of range, reliability, precision and price.
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|

Portlet 3
|

Portlet 4
|

Portlet 5
|
|
|
DS30
|
Reliable background suppression in any application environment
- Measuring range up to 2,000 mm on black and white
- Measuring range up to 3,000 mm on gray and white
- Time-of-flight technology provides best suppression of any object in the background (up to 150 m)
- Minimal black/white shift ensures precise and reliable switching
- Models with 1, 2 and 3 switching outputs available for maximum flexibility
- Operating temperature from -40 °C to +55 °C
|
|
|
|
|

Portlet 6
|
|
|
DS40
|
Time-of-flight sensor with one switching output for standard applications
- Safe background suppression of any object in the back (up to
100 m)
- Detection of highly dynamic targets: black to extremely shiny
- Measuring range up to 5 m
- Precise alignment by red laser light
- Easy and fast teach-in via teach button
- One switching output for standard applications
|
|
|
|
|

Portlet 7
|
|
|
DT50
|
The universal distance measurement solution up to 10 m
- HDDM technology provides the best reliability, safety to ambient light and price/performance ratio
- Reliable measurement and detection up to 10 m
- Wide choice of models: 4 mA … 20 mA or 0 V .. 10 V; PNP or NPN and laser class 1 or 2
- High switching repeatability (± 2.5 mm)
- Display with intuitive operating concept
- Tough die-cast zinc metal housing
- Wide operating temperature range from –30 °C to +65 °C
|
|
|
|
|

Portlet 8
|
|
|
DT50 Hi
|
Compact size delivers exceptional performance up to 20 m
- HDDM technology provides the best reliability, safety to ambient light and price/performance ratio
- Most compact sensor offering up to 20 m range directly on the object
- Amazing repeatability up to ± 1 mm
- Very fast measurement and output rate with 500 Hz
- Analog output with 4 mA … 20 mA and one switching output
- Red laser light for precise alignment
- Tough metal housing with LC display
|
|
|
|
|

Portlet 9
|
|
|
DS50
|
Precise detection from a distance of up to 10 m
- HDDM technology provides the best reliability, safety to ambient light and price/performance ratio
- Reliable detection up to 10 m
- High switching repeatability (± 2.5 mm)
- Two discrete outputs with up to 50 Hz switching frequency
- Three switching modes: “Distance to Object,” “Window” or “Object Between Sensor and Background” – detect any object
- Immune to cross talk for use with multiple sensors
- Superior background suppression
|
|
|
|
|

Portlet 10
|

Portlet 11
|
|
|
DL50
|
Looking ahead – up to 50 m on reflector
-
HDDM technology provides the best reliability, safety to ambient light and price/performance ratio
-
Up to 50 m range on diamond grade reflector
-
Very good repeatability for positioning tasks up to ± 2 mm
-
Fast measurement and output rate with 250 Hz
-
Analog output with 4 mA … 20 mA and one switching output
-
Red laser light for precise alignment
-
Wide operating temperature range from –30 °C to +65 °C
|
|
|
|
|

Portlet 12
|
|
|
DL50 Hi
|
Large positioning performance up to 50 m. Small housing.
- HDDM technology provides the best reliability, safety to ambient light and price/performance ratio
- Up to 50 m range on diamond grade reflector
- World’s smallest sensor for high precision positioning
- Highest repeatability in its class, with ≤ 0.5 mm
- Fast RS-422 output rate – measurement value every 2.5 ms
- Immune to cross talk for use with multiple sensors
- Superior background suppression
|
|
|
|
|

Portlet 13
|
|
|
DT60
|
Distance sensor with analog output for distances up to 5.3 m
- Measuring range: up to 5,300 mm
- Analog output with 4 mA ... 20 mA or 0 V ... 10 V
- Customer-specific, pre-programmed versions available for fast system integration
- Time-of-flight technology for reliable results
- Visible red laser light
- Power-on LED
|
|
|
|
|

Portlet 14
|
|
|
DS60
|
The versatile solution for measuring range up to 20 m
- Measuring range up to 6 m on target and 20 m on reflector
- Safe background suppression of any object in the back (up to
100 m)
- Two invertible switching outputs
- Time-of-flight technology for reliable results
- Precise alignment with red laser light
- Teach-in
|
|
|
|
|

Portlet 15
|
|
|
DL60
|
Distance sensor with an analog output up to 24 m measuring range
- Measuring range: 24 m on reflector
- Analog output: 4 mA ... 20 mA
- Teach-in and plug and play versions
- Time-of-flight technology for reliable results
- Visible red laser light
- Power-on LED
|
|
|
|
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|