Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > distance_sensors
Print
Home>Products>Product Portfolio>distance_sensors

Long range distance sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

SICK long range distance sensors – designed to solve applications

Long range distance sensors from SICK combine highly precise measurement results with great reliability and a wide measuring range. Long range distance sensors use time-of-flight measurement technology for linear positioning. Long range distance sensors use time-of-flight technology and can be used to measure a distance or to indicate a switching threshhold. Due to their large measuring range, the sensors are suitable for a variety of industries and applications.

Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

DME4000 

Standard sensor for measurement distances up to 220 m

  • Multiple measurement and positioning options from 0.15 m
    to 220 m
  • High-speed output rate
  • Very high resolution, repeatability and accuracy
  • Illuminated LC display with measured value output and setup diagnostic information
  • Visible red light and bracket with springs for alignment
  • Variety of interfaces: SSI, RS-422, PROFIBUS, HIPERFACE, CANopen, DeviceNet
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

DME5000 

Most precise distance measurement – no reflector required

  • Measurement range from 0.15 m to 300 m
  • Very fast measurement cycles
  • Highest accuracy, repeatability and system availability
  • Illuminated LC display with diagnostic information
  • Visible red light and bracket with springs for alignment
  • Variety of interfaces: SSI, RS-422, PROFIBUS, HIPERFACE, DeviceNet
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

DL100 Hi 

Reliable, fast, precise positioning

  • Measurement range up to 300 m
  • Numerous fieldbus interfaces
  • Pre-failure and diagnostic data available
  • Display with intuitive menu and easy to see status LEDs
  • Small and rugged metal housing
  • 3-axis alignment bracket with quick lock system
  • Elongated holes for precise adjustment of sensor offset
  • SpeedCon™ and standard M12 electrical connections
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

DT500 

Most precise long range measurement without a reflector

  • Measurement range 0.2 m … 70 m
  • One analog output, RS-422 or CAN
  • Highest measurement resolution, repeatability and accuracy without a reflector
  • Simple adjustment using red laser light
  • Metal housing with integrated heating option for cold store applications
  • Weather protection housing optional
  • Alignment bracket optional
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

DS500 

Most precise switching without a reflector

  • Measurement range 0.2 m … 70 m
  • Two switching outputs
  • Highest measurement resolution, repeatability and accuracy without a reflector
  • Simple adjustment using red laser light
  • Metal housing with integrated heating option for cold store applications
  • Weather protection housing optional
  • Alignment bracket optional
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

DMT10-2 

The longest measurement range without a reflector for challenging applications

  • Measurement range from 0.5 m up to 155 m on natural targets
  • Excellent accuracy thanks to time-of-flight measurement
  • Easy alignment thanks to pilot laser
  • Freely programmable parameters
  • RS-422, RS-232, PROFIBUS, analog and two switching outputs
  • Near field blanking parameter for operation through a protection window
  • Models with filter for measurement of glowing, hot metal
    (up to 1,400 °C)
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

 

DML40-2 

Master challenges precisely with a range of up to 1,200 m on a reflector

  • Measurement range from 0.5 m up to 1,200 m with a reflector
  • Time-of-flight measurement
  • Easy alignment thanks to pilot laser
  • Freely programmable parameters
  • RS-422, RS-232, PROFIBUS, analog and two switching outputs
  • Near field blanking parameter for operation through a protection window
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12