|
|

Page Header
Smart, slender, stealth
The smart light grid family group includes smart area sensors, smart gate sensors and smart pick-to-light light grids. At only 8 mm x 25 mm, they fit nearly anywhere and can be imbedded inside walls, doors, conveyors, and machines. Slim and flat versions are available. They can be ordered in 120 to 1,400 mm lengths in a plastic or aluminum housing. Auto-muting, auto-teach and an alignment aid provide more uptime. They are ideal for order-picking, automatic doors, counting objects and other applications.
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
SAS
|
Better machine control in a small housing
- Variable detection lengths from 120 mm up to 600 mm
(in 160 mm increments)
- Set parameters via teach-in with no PC
- Simple teach-in setup
- Maximum range 4 m
- Response time 18 ms
- 25 mm resolution with 40 mm beam separation possible
- Highly immune to sunlight up to 150,000 lx
- Small blind zone < 11 mm
|
|
|
|
|

Portlet 2
|
|
|
SPL
|
Error-proof picking
-
Variable detection lengths from 120 mm up to 440 mm
-
No commissioning necessary – Plug & Play operation
-
Maximum range 3 m
-
Response time 18 ms
-
25 mm resolution with 40 mm beam separation possible
-
Highly visible job LEDs along the entire length of the sensor
-
Green job LEDs for correct pick and red job LEDs for incorrect pick
-
Can be connected to bus systems
|
|
|
|
|

Portlet 3
|
|
|
SGS
|
Opens the door to smart sensing
- Variable detection lengths from 600 mm up to 1,400 mm
(in 160 mm increments)
- Simple teach-in setup via cable
- Optional parameter setting with teach-in button, no PC required
- Maximum range 10 m
- Response time 18 ms
- 25 mm or 45 mm MDO possible
- Highly immune to sunlight at 150,000 lx
- Small blind zone < 11 mm
|
|
|
|
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|