Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Automation Light Grids
Print
Home>Products>Product Portfolio>Automation Light Grids

Advanced automation light grids 

 
Click to show / hide content block    Page Header
Show Page Header 
 

For demanding requirements

Advanced automation light grids are ideal for more complex applications. They come in several different beam separation options, a range of detection heights and output configurations. These light grids can be used for material handling on conveyors, automated storage and retrieval system applications, order fulfilment, and more. For example, in pallet verification applications, maximum height and pallet overhang can be measured. This data can be forwarded to the PLC via bus systems.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

MLG Standard 

For switching applications

  • Up to 3 x PNP or NPN switching outputs
  • Resolutions of 10 / 20 / 30 / 50 mm and customer-specific resolutions
  • Working range up to 8.5 m
  • Detection heights of over 3 m and up to 240 beams possible
  • Short response time < 3 ms
  • Automatic teach during power on
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

MLG Programmable 

For customized solutions

  • Resolutions of 10 / 20 / 30 / 50 mm and customer-specific resolutions
  • Working range up to 8.5 m
  • Detection heights of over 3 m and up to 240 beams possible
  • Short response time < 3 ms
  • External teach-in for optimal sensitivity settings
  • Easy-to-use setup software for customized application
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

MLG PROFIBUS 

For easy integration

  • Integrated PROFIBUS interface
  • Resolutions of 10 / 20 / 30 / 50 mm and customer-specific resolutions
  • Working range up to 8.5 m
  • Detection heights of over 3 m and up to 240 beams possible
  • Short response time < 9 ms
  • External teach-in for optimal sensitivity settings
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

MLG CANopen 

For fast integration

  • Integrated CANopen interface
  • Resolutions of 10 / 20 / 30 / 50 mm and customer-specific resolutions
  • Working range up to 8.5 m
  • Detection heights of over 3 m and up to 240 beams possible
  • Short response time of < 9 ms
  • Teach algorithm for optimal sensitivity settings in difficult applications
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

MLG Analog Output 

Easy measuring with analog outputs

  • Two analog outputs: voltage to current
  • Resolutions of 10 / 20 / 30 / 50 mm and customer-specific resolutions
  • Working range up to 8.5 m
  • Detection heights of over 3 m and up to 240 beams possible
  • Short response time of < 3 ms possible
  • Teach algorithm for optimal sensitivity settings in difficult applications, such as measuring translucent objects
  • Easy-to-use setup software for customized applications with new features
  • Software tools, such as height measurement, zoning, hole detection, and presence control make implementation of complex solutions achievable
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

XLG Programmable 

Reliable measurement even in sunlight

  • Up to 6 x PNP or NPN switching outputs and two switching inputs
  • Resolutions of 10 / 20 / 30 / 50 mm and customer-specific resolutions
  • Working range up to 5 m
  • Detection heights of over 3 m and up to 150 beams possible
  • Short response time < 3 ms
  • External teach-in for optimal sensitivity settings
  • Highest immunity to sunlight
  • Scratch-resistant front lens
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Automation light grids catalog

Chapter start automation light grids catalog
Button to start the search