Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Automation Light Grids
Print
Home>Products>Product Portfolio>Automation Light Grids

Standard automation light grids 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Easily detect, inspect or count with standard automation light grids

The standard automation light grids from SICK can be used in a number of solutions, such as detecting and counting of irregularly shaped objects, checking for presence and overhang of pallet loads. Light grids from SICK offer multiple ranges, heights, sizes, orientations, and resolutions. All processing is integrated in the light grids for fast setup with no external controller needed.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

WLG 

Versatile, compact, reflex light grid

  • The direct output of individual beams for measuring and switching
  • Response time 0.6 ms
  • Eight visible transmission LEDs
  • Eight PNP switching outputs and one alarm output
  • Sensitivity can be set via a potentiometer
  • Polarizing filter for reflective surfaces
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

HLG 

High-resolution and high-speed detection of the smallest objects

  • 2 mm resolution
  • Response time 3 ms
  • Detection height 50 mm
  • Cable synchronization
  • PNP or NPN with both Q and Qnot outputs (NO/NC)
  • 1 x test, 1 x teach-in input
  • Connector M12, 8-pin
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

ELG Short Range 

Reliable detection and counting

  • Up to 16 beams with 10 mm and 112 with 30 mm beam separation
  • Range up to 5 m
  • Potentiometer for sensitivity setting
  • Ambient light up to 150,000 lux
  • Tough, aluminum housing
  • PNP/NPN output and a test input
  • Optical synchronization
    Click to show / hide content block    Portlet 4
    Show Content 
    Hide Title 

     

     

    ELG Long Range 

     The tough automation light grid

    • Up to 128 beams
    • Different beam separations 30 mm and 60 mm
    • High functional reserve (gain) for ranges up to 12 m
    • Potentiometer for sensitivity setting
    • Ambient light up to 150,000 lux
    • Tough, aluminum housing
    • PNP/NPN/relay output and a test input
    • Optical synchronization
    Click to show / hide content block    Portlet 5
    Show Content 
    Hide Title 

     

     

    PLG3 

    Simply clever order picking verification

    • 360° visible job LED
    • Range up to 2 m
    • Flexible detection heights from 120 mm to 420 mm
    • Immune to reflected and ambient light
    • Switchable job LED: permanently lit or flashing
    • Optically confirms the right bin was picked
    • Bus connection possible
    Click to show / hide content block    Portlet 6
    Show Content 
    Hide Title 

     

     

    PLG6 

    Increase pick rates in compact installations

    • 360° visible job LED
    • Detection height 60 mm
    • Optically confirms the right bin was picked
    • Bus connection possible
    • The smallest pick-to-light light grid
    Click to show / hide content block    Portlet 7
    Show Content 
    Hide Title 

     

     

    VLC100 

    A new dimension of vision-based automation light grids

    • Sensing range up to 2.8 m
    • Resolution 6 mm up to 18 mm
    • One device only: integrated sender and receiver
    • Intuitive one-button operation
    • Automatic alignment
    • Synchronization of 2 systems
    • Easy teach-in function
    Click to show / hide content block    Portlet 8
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 9
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 11
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 12
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
    Find our products and solutions

    Automation light grids catalog

    Chapter start automation light grids catalog
    Button to start the search