Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Analyzers and Flow Measurement
Print
Home>Products>Product Portfolio>Analyzers and Flow Measurement

Gas Analyzers 

 
Click to show / hide content block    Page Header
Show Page Header 
Gas analyzers 

For analyzing gases we offer an extensive range of gas analyzers and analysis systems. Adaptation to different system conditions or solutions of complex measuring tasks - we have the answer: in-situ and extractive measuring technology for installation in complete systems.

In-situ measurement
The in-situ analyzers are available in two types: cross-duct and analyzers with a measuring probe for installation from one side. This enables the devices to be adapted efficiently to a wide variety of different system configurations.
The in-situ technology is characterized by low maintenance requirements and very short response times by direct measurement in the gas duct.
 
Extractive measurement
Our extractive gas analyzers are suitable for a broad range of applications. They can be extended by numerous external system components to form a complete analysis system. This enables the analyzers to be adapted specifically to your measuring task. The task-specific adaptation of the systems is the main advantage of the extractive measurement.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product families 

Extractive UV gas analyzer DEFOR 

DEFOR 

Extractive UV gas analyzer

  • Measurement in the UV range, therefore no cross sensitivities to CO2 and H2O
  • Real reference measurement for stable measurements with low drift
  • Simultaneous measurement of NO and NO2 without converter
  • Thermostatization, therefore insensitive for fluctuations of ambient temperatur
  • High lifetime of UV lamp
  • Optional adjusting unit for adjustments without test gases
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

Total hydrocarbon analyzer EuroFID 

EuroFID 

Total hydrocarbon analyzer

  • Integrated dilution of sample gas
  • No moving parts, therefore wear-resistant
  • Due to heated gas paths, no condensation inside the analyzer
  • Optimum detector geometry
  • EC type approval as gas warning device according to 94/9/EC
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

Portable total hydrocarbon analyzer FID3006 

FID3006 

Portable total hydrocarbon analyzer 

  • Automatic fuel-gas and pump switch-off in case of flame failure
  • Only 15 minutes warm-up time until operational readiness
  • Integrated temperature controller for heated sample gas line
  • Connections with quick connectors or bayonette latches
  • Supporting frame with required gases in small cylinders
  • Approved for continuous emission monitoring

 

Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

In-situ gas analyzer GM32 

GM32 

In-situ gas analyzer for sulfur dioxide, nitrogen oxides and ammonia 

  • Up to 6 measuring components at the same time (including sample gas pressure and temperature)
  • Automatic self-test function (QAL3) without test gases
  • Several independent measuring ranges with automatically optimized precision possible
  • Direct measurement without sampling
  • Reliable measuring results for high dust concentrations
  • Very long maintenance-free intervals
  • Modular design - enables fast on-site service
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

In-situ gas analyzer GM35 

GM35 

In-situ gas analyzer for CO, CO2 and H2O

  • Dynamic humidity correction
  • Fast in-situ measurement directly in the process
  • Simultaneous determination of up to three gas components, temperature and pressure
  • No gas sampling and conditioning required
  • Gas testable measuring probe
  • Integrated self test and control functions
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

In-situ laser gas analyzers GM700 and GME700 

GM700 and GME700 

In-situ laser gas analyzer

  • High selectivity due to high spectral resolution
  • Short response time
  • No calibration required
  • No moving parts, therefore wear-resistant
  • No gas sampling and conditioning required (in situ)
  • Heated multipath measuring cell (extractive)
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

Carbon monoxide analyzer GM950 

GM901 

Carbon monoxide analyzer

  • Checkable with gas testable probe or gas filled cuvette
  • User-friendly operation via evaluation unit
  • Short response time due to in-situ measurement
  • Versatile application possibilities due to different versions and accessories
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 11
Show Content 
Hide Title 

 

Multi-component IR analyzer MCS100E 

MCS100E 

Multi-component IR analyzer

  • Simultaneous measurement of up to eight gas components and oxygen
  • Hot measurement of water soluble gases, e.g. HCl or NH3
  • Integrated data processor for system control
  • Integrated flow meter
Click to show / hide content block    Portlet 12
Show Content 
Hide Title 

 

FTIR multi-component analyzing system MCS100FT 

MCS100FT 

FTIR multi-component analyzing system

  • Lowest type approved HF measuring range of 0 … 3 mg/m³
  • Automatic spectrum adjustment via AutoVAL for very reliable measuring values
  • Operation via touch screen
  • Sample gas transport by an ejector without moving parts
  • Type approved according to EN 15267-3
  • Remote control and diagnosis via software SOPAS-ET
  • Automatic adjustment, backflushing and filter cleaning
Click to show / hide content block    Portlet 13
Show Content 
Hide Title 

 

Multi-component process photometer MCS300P 

MCS300P 

Multi-component analyzing system

  • Simultaneous measurement of up to 6 components plus O2
  • Process cuvettes up to 60 bar and 200 °C
  • Safety devices for measurement of toxic or flammable mixtures
  • Automatic adjustment without test gases
  • Automatic sample point switching
  • Intergration of external parameters like temperature od pressure
Click to show / hide content block    Portlet 14
Show Content 
Hide Title 

 

Continous emission monitoring system for mercury MERCEM 

MERCEM 

Continuous emission monitoring system for mercury

  • Low detection limit
  • No spectral interferences
  • Reliable reduction method
  • Internal calibration device as an option
  • Minimized memory effects
Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

S800 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 17
Show Content 
Hide Title 

 

Hydrogen sulfide gas analyzer MONOCOLOR 

MONOCOLOR 

Hydrogen sulfide gas analyzer

  • Wide span of measuring ranges
  • Very specific measuring method
  • 19’’-rack or wall mounting enclosure for hazardous area Zone 1
  • Calibration slide for calibration without test gas
Click to show / hide content block    Portlet 18
Show Content 
Hide Title 

 

Modular gas analyzer S700 

S700 

Modular gas analyzer

  • Five different measuring principles available
  • Over 60 measuring components to choose from
  • Three different enclosure variants for several application ranges
  • Up to three analyzer modules in one enclosure
Click to show / hide content block    Portlet 19
Show Content 
Hide Title 

 

Extractive gas analyzer SIDOR 

SIDOR 

Extractive gas analyzer 

  • Detector with high long-term stability (6 months maintenance interval)
  • Paramagnetic or electrochemical O2-measurement
  • Automatic adjustment with component-free ambient air
  • Insensitive to contaminations
  • TUEV type examination and ATEX type approval for measurement of CH4, CO2 and O2
Click to show / hide content block    Portlet 20
Show Content 
 

 

Zirconia dioxide oxygen analyzer ZIRKOR302 

ZIRKOR302 

Zirconia dioxide oxygen analyzer

  • No test gases required
  • Automatic testing and adjustment with ambient air
  • Fixed zero point
  • Low response time
  • Operation of up to three sensors via one evaluation unit
  • All gas guiding parts are heated

Find our products & solutions

Contact

SICK MAIHAK GmbH
Nimburger Straße 11
79276 Reute
Germany
Button to start the search