Skip Navigation Linkssick.com > EN > Home > Products > New Products > Safety Switches
Print
Home>Products>New Products>Safety Switches

Find our products & solutions

safetyPLUS
safetyPLUS – competence in safe machinery
Know-how, system integration, standards and regulations, FAQs ...
Click to show / hide content block    Page Header
Show Page Header 

IN3000 Direct non-contact safety switch  

Optimum integration into the machine design  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • Inductive safety switch with cylindrical M12 or M18 plastic/metal housing
  • Two outputs for direct connection to a safe control solution
  • Enclosure rating IP 65 or IP 67
  • Response range of up to 12 mm
  • Fast diagnosis via LED status indicator
  • Up to performance level PL d (EN ISO 13849), SILCL2 (EN 62061), SIL2 (IEC 61508)
  • M12 plug connector

Your benefits 

 
  • Cost-effective solution for applications up to PL d / SILCL2
  • Space-saving mounting thanks to the small design and direct integration into the machine design
  • Easy and direct connection to a safe control solution
  • Fast diagnosis via LED status indicator
  • Long service life due to resistance to shocks and vibrations
  • Easy to clean, application in extremely dirty areas also possible

Fields of application 

 
  • Position determination of dangerous movements
  • Position monitoring in hard-to-access areas
Button to start the search