Skip Navigation Linkssick.com > EN > Home > Products > New Products > Safe control solutions
Print
Home>Products>New Products>Safe control solutions

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

Flexi Soft 

Safety controller with perspective 

 
   Web Part Container
   Tab Section
Show 2 Tabs 
 

Features 

Flexi Soft - Features 
  • Configuration using free intuitive software: Flexi Soft Designer
  • Function block based logic editor with comprehensive library of certified function blocks
  • Modular construction (12-144 inputs/outputs)
  • Freely scaleable by means of modules with transistor outputs and relay contacts
  • Fast response times (8 ms) due to fast shut-off functionality
  • Configuration memory in the system plug for rapid commissioning
  • Simple fieldbus integration for all common bus systems and networks
  • Usage of the expanded sensor functions via EFI

Costumer benefits 

Flexi Soft - Costumer benefits 
  • Simple, quick commissioning
  • Modular and adaptable
  • Optimal sensor integration
  • Platform independent integration
  • Fast shut-off times
  • Very easy device replacement

 

 
Button to start the search