|
|
|
|
|

Page Header
|
At a glance
:
Added new:
Flexi Link:
- Safe connection of up to 4 Flexi Soft stations
- Handling of entire Flexi Link system using a single software and project file
- Emulation of individual modules from the Flexi Link system which are not started up or used yet
New features inside the Flexi Soft Designer:
-
Creating a new configuration for a single Flexi Soft station or a Flexi Link system per drag and drop
-
Import/export of already created project files
-
Offline simulation of the project
-
Online forcing of inputs
-
Comprehensive wiring diagram for fast implementing and for troubleshooting
Further functions:
:Modular expansion (12 to 144 inputs/outputs)
Free, intuitive software provides easy operation, simulation mode, and wiring diagrams
Configuration is stored in the memory plug
Safely link of up to 4 Flexi Soft safety controllers via EFI
Integration into all common fieldbus systems
Enhanced sensor functionalities via EFI interface
38 TÜV certified function blocks
Your benefits
- Prevention of redundant inputs and outputs saves money
- The memory plug saving and storing system configurations provides fast start-up and commisioning
- Less downtime due to gateways (e.g., PROFInet IO, PROFIBUS DP, EtherCAT, CANopen, Modbus TCP, Ethernet (TCP/IP) )
- Safe communication without additional hardware saves time, space and money
- Drag and drop functionality of the software enables users to easily select hardware from a list of simple to understand element icons
- Simulation mode allows for verifying the safety functions before installation
Fields of application
:Machines requiring simple to complex safety logic
Network one machine with up to 4 safely linked control cabinets
Protection of up to 4 safely linked machines, such as end-of-line packaging , assembly lines and robot cells
Machines with various operating modes
Machines with I/Os allocated in multiple locations
|
|