|
|
|
|
|

Page Header
|
|
The slim, forked shape of the WFS has been specially developed for the requirements of the labeling process. The design allows the sensor to be mounted directly on the edge of the dispenser.
Difficulty in detecting the label gap is finally eliminated
– the sensor's switching threshold can be taught-in while the label strip is running.
The improved operating concept means the sensor can be adjusted to different labels quickly, easily and reliably.
The fast response time guarantees exceptional repeat accuracy. |
|
|
At a glance
:Optimized housing with slim fork shape
Dynamic teach-in via external teach or control panel and manual fine adjustment with "+"/"-" buttons
Light/dark switching function
Fast response time of 50 µs
PNP or NPN
IP 65 plastic housing
:Switching output also during teach-in active
Your benefits
Slim design allows flexible mounting close to the dispenser of the label which ensures higher accuracy in the process
Compact housing ensures space-saving installation
User friendly adjustment allows easy and quick start-up
External teach-in allows automatic threshold adjustment via the PLC during the process which ensures reliable detection all the time
Short and fast response times enables precise detection – even at high web speeds
Fields of application
Packaging industry – detection of non-transparent labels on different web materials
|
|