|
|
|
|
|

Page Header
|
Features LUT8
A new era in the detection of “invisible” and luminescent marks:
User-friendly standard solution: the LUT8 luminescence sensor
- Simple sensitivity adjustment with 8 levels
- Continuous process monitoring: visualisation of intensity of luminescence via bar graph indicator
- Interchangeable lenses for differing scanning distances increase flexibility
- High process reliability: supplementary optical filter to suppress background luminescence
- Fibre-optic cable connection
- Analogue output
Features LUT9
A new era in the detection of “invisible” and luminescent marks:
The solution with IO Link capability and longer scanning distances: the LUT9 luminescence sensor
- Sensitivity adjustment via teach-in or manually with +/-
- Continuous process monitoring and easy parameterisation via IO Link
- Scanning distances of up to 250 mm
- Continuous process monitoring: visualisation of intensity of luminescence via bar graph indicator
- High process reliability: supplementary optical filter to suppress background luminescence
- Rapidity or high resolution? The right mode can be selected for each application
- Fibre-optic cable connection
- Analogue output
Fields of application
Fields of application for LUT8 and LUT9:
Wood industry: Knot-holes/damaged areas are marked with luminescent chalk to control mitre saws
Food and semi-luxuries: Checking presence and positioning of labels
Pharmaceutical industry: Checking presence of package inserts and labels
Ceramics industry: Ceramic tiles are assigned differing qualities using luminescent marks
Bank/documents: Checking presence of invisible marks on bank notes
|
|