|
|
|
|
|

Page Header
|
Features
Sets the standard for web control and position detection
Highly flexible
- Smallest housing on the market
- Practical rotary plug
- No reflectors required
- Protection class IP 67
Simple set-up
- Automatic teach-in
- Highly visible light spot
- Fine web adjustments not necessary
Highly sensitive detection
- 0.05 mm reproducibility
- Only array sensor offered in diffuse mode, making it ideal for environments where dirt and dust can interfere with other types of solutions that require a reflector
- Automatically adapts to ambient light conditions
- High measurement frequency
- Resistant to fluctuations during scanning
- High contrast resolution
Advanced technology
- Analog output 4 – 20 mA
- Sensing distance 25 to 100 mm
- Measuring range up to 30 mm
- Extremely high resolution offers new possibilities during lateral stack detection, measurement of glue beads and small parts detection
- Web edge tracking, paper/foil web lateral position detection
- Web position control also possible using a line rather than the web edge
- Particularly reliable stack height monitoring
- Detection and counting of small parts
- Fast, precise and non-contact front edge detection, for instance, for the reliable positioning and population of circuit boards
- Quantity control when applying glue and adhesive, even under the toughest ambient conditions
- Thinnest sheet detection when loading punching machines
Result: An increase in system performance, noticeably higher machine and system availability
Fields of application
Sets the standards for web control and position detection
- Extremely high resolution offers new possibilities during lateral stack detection, the measurement of glued stripes and small parts detection
- Web edge tracking, paper/foil web lateral position detection
- Web position control also possible using a line rather than the web edge
- Particularly reliable stack height monitoring
- Detection and counting of small parts
- Fast, precise and non-contact front edge detection, for instance, for the reliable positioning and population of circuit boards
- Quantity control when applying glue and adhesive, even under the toughest ambient conditions
- Thinnest sheet detection when loading punching machines
Result: A perceptible increase in system performance, noticeably higher machine and system availability
|
|