Skip Navigation Linkssick.com > EN > Home > Products > New Products > Optoelectronic Protective Devices
Print
Home>Products>New Products>Optoelectronic Protective Devices
Product Information
Product Information
safetyPLUS
safetyPLUS – competence in safe machinery
Know-how, system integration, standards and regulations, FAQs ...
Click to show / hide content block    Page Header
Show Page Header 

Safety light curtains and multiple light beam safety devices in IP69K housing 

Safe, resistant, dense - for the highest requirements on hygiene and tolerance of frequent cleaning 

 
   Web Part Container
   Tab Section
Show 2 Tabs 
 

M4000 Standard in IP69K Housing  

 

At a glance

  • Type 4 (IEC 61496), PL e (EN ISO 13849)
  • IP 69K, IP 67, IP 66 and IP 65 enclosure ratings incl. cable
  • Withstands wash-down pressure up to 100 bar and water temperature up to 80 °C
  • ECOLAB and JohnsonDiversey certified
  • Resistant steel materials
  • Ventilation valve prevents fogging of the front screen
  • Smooth surfaces prevent accumulation of bacteria
  • Unique A/P version for comfortable integration

Your benefits

  • High resistance reduces risk of contamination and increases the production quality
  • Cost reduction through long-lasting products, enclosure rating IP 69K for all materials including cable
  • Replacement for mechanical guards , with the following advantages:
           - Fast access for personnel and service increases productivity
           - Saving potential for cleaning time and use of detergents
  • Covering widespace IP69K applications
  • User-friendly and cost-efficient A/P alternative

Fields of application

  •  Hazardous point protection or presence detection in wash down applications / industries such as:
           - Dairy industry
           - Meat industry
           - Chemical industry (cleanroom)
           - Machine tool industry

 

C4000 Palletizer Advanced in IP69K Housing  

 

At a glance

  • Type 4 (IEC 61496), PL e (EN ISO 13849)
  • IP 69K, IP 67, IP 66 and IP 65 enclosure ratings incl. cable
  • Withstands wash-down pressure up to 100 bar and water temperature up to 80 °C
  • ECOLAB and JohnsonDiversey certified
  • Resistant steel materials
  • Ventilation valve prevents fogging of the front screen
  • Smooth surfaces prevent accumulation of bacteria

Your benefits

  • The longer service life saves costs. IP 69K-tested product – from the housing materials right up to the connection cable
  • As an alternative to hard guards, personnel can quickly access protected areas for service, keeping productivity high
  • Saves time in the cleaning and is resistant to high pressure cleaners
  • Reliable safeguarding, even when temperatures fluctuate
  • Standard M12 8pin connection for easy machine integration

Fields of application

  •  Access protection in wash down applications/industries: 
           -
    Dairy industry
           -
    Meat industry
           -
    Chemical industry (cleanroom)
           -
    Machine tool industry

 

 

 

 

Button to start the search