Skip Navigation Linkssick.com > EN > Home > Products > New Products > Industrial Sensors
Print
Home>Products>New Products>Industrial Sensors

Find our products and solutions

Click to show / hide content block    Page Header
Show Page Header 

WL27-3 Reflex Array Sensor: 

A light grid is not always necessary. 

 
   Web Part Container
   Tab Section
Show 1 Tab 
 

Features 

WL27-3 
  • Position-independent detection within the light array
  • The installation costs could be reduced by up to 50%.
  • PinPoint Technology and optical alignment indicator
  • More reliable operation due to the continuous automatic adjustment of the switching threshold

Applications of the reflex array sensor:

  • Reliable detection of inconsistently positioned leading edges, e.g. bent boards, glass and bags, etc.
  • Leading edge detection of targets with differing heights, e.g. different heights of pallets or parcels, etc.
  • Detection of glass
  • „Overhang“ control on a stacker crane
  • Tear-off check during manufacturing of cables or metal and plastic tubes
  • „Pick-to-light“: Bin control on assembly lines, where parts are picked from different bins manually

 

 

 

 
Button to start the search