|
|
|
|
|

Page Header
|
At a glance
- Tough stainless steel housing (1.4404 / SUS316L) and wash down rated for fluid tightness (IP 69K)
- Lens made of heat and chemical resistant high-performance plastic - PPSU
- Potentiometer made of sturdy high-performance plastic - PEEK
- Conforms to FDA requirements
- M3 mounting and stainless steel bracket (1.4301 / SUS304)
- Highly visible light spot with even illumination
Your benefits
Highest reliability for customers’ machinery even when in contact with aggressive detergents or cooling lubrication thanks to its IP 69K rating and sturdy stainless steel housing
Easy and fast installation because of its commonly used M3 mounting
Minimum needed space due to small housing
Easy to adjust due to highly visible light spot with even illumination
Everything is included in the delivery which allows simple installation - stainless steel brackets and reflector (for reflection type)
Fields of application
- :Packaging cheese – detects cheese and then provides a signal to a packaging machine
- Filling hygiene products - checks bottles after the filling process, ensuring only properly filled containers continue down the line
- Verify presence - verifies the presence of machine tools inside the machine storage area before placing a new tool in a defined spot
- Detection of machine tools - checks if a drill is broken before the machine starts working
|
|