|
|
|
|
|

Page Header
|
Features
The most important features:
- Secure detection of even very critical objects: scanning distances up to 150 mm at 6% reflectivity, up to 300 mm at 90% reflectivity
- Settings made by means of potentiometer
- PinPoint-LED and axial housing
- Two variants: MHTB15 plastic housing and MHTB15V "Food & Beverage"
System advantages of MHTB15 for applications:
- Suppression of disruptive interference in the background with small transition zones.
- High performance technology now available for applications with limited installation space.
- Secure detection of small objects due to small light spot - simple mounting and adjustment.
- Short blind zone
- Insusceptible to interference due to OESIII chip and diffuse LED technology
Fields of application
Packaging
- Detection of all packaging materials
- No influence from objects in the background (plant parts, movable objects).
Handling & robotics
- Detection of small parts in front of moving backgrounds
Gripper positioning
- Secure detection of small parts in parts feeding
Electronic manufacturing
- Material flow detection, presence yes/no, positioning
- PC board detection and positioning
Logistics automation
- Material flow detection, presence yes/no, positioning.
- Secure detection of all materials (even black and shiny)
- No blind zone to limit mounting possibilities, shortest housing
Food and luxuries
|
|