|
|
|
|
|

Page Header
|
W4S-3 INOX
Developed for use in the hardest of conditions above IP 69K
At a glance
- Can be used in conditions above and beyond IP 69K
- Stainless steel housing (316L/1.4404)
- Can be cleaned with steam cleaners up to 80 °C
- Resistant to all well known cleaning agents
- All models with PinPoint technology
- Extremely quick and easy set-up with teach-in membrane or external teach-in
Your benefits
- No restrictions in choice of cleaning procedures
- Reliable detection of all objects
- Lower operating costs as the sensor lasts longer in harsh conditions leading to less downtime and costs for spare parts
- Simple and fast alignment due to highly visible PinPoint light spot
- Adjustment via a new revolutionary teach-in button consisting of a shrink-wrapped stainless steel membrane
- Monitoring via IO-Link
Fields of application
- Processing meat – detects pieces of meat and then provides a signal to a following conveyor
- Filling glass bottles – checks bottles after the filling process, ensuring only properly filled items continue down the line
- Verify presence – verifies the presence of wafer during the process of separating them after the ingot cutting
- Detection – detect pharmaceutical vials in aseptic environments with high hygienic demands
W4S-3 INOX hygiene
Hygienic integration of photoelectric sensors without cables, securing holes or joints
At a glance
- Reliable detection of all objects including transparent objects
- Stainless steel housing (316L/1.4404)
- Can be cleaned with steam cleaners up to 80 °C
- Resistant to all well-known cleaning agents
- All models with PinPoint technology
- Extremely quick and easy set-up with teach-in membrane or external teach-in
- Meets IP-69K requirements
Your benefits
- Less machine downtime due to long-life sensor, which can even be cleaned by aggressive cleaning agents such as H2
- No restrictions in choice of cleaning procedures
- Reliable detection of all imaginable objects
- Adjustment via a new revolutionary teach-in button consisting of a shrink-wrapped stainless steel membrane
- Simple and fast cable-based setting also possible via teach cable or IO-Link, e.g., if the sensor is installed so that it is inaccessible or is located in an aseptic flow box
- Simple and fast alignment due to highly visible PinPoint light spot
- Monitoring via IO-Link
- Economical machine design - sensor can be used in process without any cables, joints, mounting brackets or fixing holes. This results in an exceptional design that is, at the same time, extremely hygienic
Fields of application
- Processing meat – detects pieces of meat and then provides a signal to a following conveyor
- Filling glass bottles – checks bottles after the filling process, ensuring only properly filled items continue down the line
- Verify presence – verifies the presence of wafer during the process of separating them after the ingot cutting
- Detection – detect pharmaceutical vials in aseptic environments with high hygienic demands
|
|