|
|
|
|
|

Page Header
|
At a glance
- Economical Little Functional
- Extremely compact to fit almost any application
- Universal mounting configuration for simple installation
- Basic functions in new housing design
- Available with M8 or M12 connector or pre-loaded cable
- ASIC technology guarantees best optical performance
- Highly visible power and output indication
- IP 67
Your benefits
Variable options for a broad range of applications
Easy and fast installation (Flush mounting option)
Transparent back side cover
Only very few space required behind the sensor
Convenient handling (perfect display LED visibility)
Low-cost hybrid sensor (Project Fighter)
Wide range of customization options helps to lower installation and procurement costs
Multiple sensing ranges: - Retro-reflective 4.8 m - Proximity 50 mm, 100 mm
Fields of application
- Detecting presence and positioning in:
- Storage/conveying technology - Material handling technology - Packaging industry - Transportation industry - Automotive industry - Wood industry
- Applications with limited space behind the sensor
|
|