|
|
|
|
|

Page Header
|
|
|
SICK's portfolio of electronic pressure transmitters and switches can be adapted optimally to the individual customer's requests thanks to its intelligent and versatile configuration possibilities.
Typical of all SICK equipment is the use of high-quality materials, robustness and precise measurement technology, in addition to being easy to operate and install. |
|
|
SICK's portfolio of electronic pressure transmitters and switches can be adapted optimally to the individual customer's requests thanks to its intelligent and versatile configuration possibilities.
Typical of all SICK equipment is the use of high-quality materials, robustness and precise measurement technology, in addition to being easy to operate and install. |
|
|
Pressure Switch
Product description
The PBS is an electronic pressure switch, transmitter and display in one device. In addition to its pressure-monitoring function as pressure switch with digital transistor switching outputs the PBS can also generate an analog output signal. With its large operating buttons, the bright display panel and the intuitive menu navigation according to VDMA-recommendation 24574-1, the unit wins you over with its ease of use. The PBS has a circularly welded stainless steel membrane. Hence, it is well suited for a large variety of corrosive media. A large range of customary process connectors is available as standard. The electronic pressure switch PBS is characterized by its precise and robust pressure measurement technology along with its high overpressure safety. Moreover, the PBS pressure switch offers clear advantages during integration and installation. By means of its dual turnable housing concept, cable routing and orientation of the display can be adapted optimally to any given installation situation.
Product features
- Usefully graded measuring ranges from 0…1 bar up to 600 bar
- Gauge, absolute and compound measuring ranges
- No mechanical wear, fatigue-proof, and maintenance-free as no moving parts
- Hermetically sealed stainless steel membrane
- Switching point / reset point or window functionality
- Digital outputs PNP or NPN, analog output signal 4…20 mA or 0…10 V
Benefits
- Flexible installation possibilities due to dual rotatable housing and compact dimensions
- Safe and easy operation and setup due to three large buttons and brilliant display
- Wide applications range
- No cut backs: Individual solutions through versatile configurability
- Significant cost-savings potential due to IO-Link
Applications
- Factory automation
- Plant engineering, machine tooling
- Hydraulic and pneumatic systems
- Pressure control systems
- Pumps and compressors
Pressure Transmitters
Product description
The pressure transmitter series PBT addresses common applications in a reliable and cost-efficient way. The PBT is a universal electronic pressure transmitter used in general industrial applications for pressure measurement of liquid and gaseous media. The PBT is SICK’s pressure transmitter for standard applications in machine tooling, control systems, hydraulics, pneumatics etc.. The precise and robust measurement technology, the compact dimensions and quick and simple installation distinguish the PBT as a real all-round talent.
Distinguished by its high-quality measurement technology, the pressure transmitter PFT is well suited to solve demanding measurement tasks in industrial applications. Variants with extended temperature range up to 150°C, enhanced measurement accuracy or flush-mounted membrane make a wide application range accessible. Due to its vast configurability, the PFT can be perfectly fitted to suit the most diverse customer requirements.
With its flush-mounted stainless steel membranes and the large range of hygienic process connectors the pressure transmitter series PHT is perfectly suited for sanitary applications in the food and beverage, pharmaceutical and cosmetics industry. The PHT is well suited for CIP and SIP processes. The PHT is distinguished by its outstanding functionality that is also corroborated by certifications of EHEDG and 3-A.
Product features
- Measuring ranges from 0…100 mbar up to 600 bar
- Gauge, absolute and compound measuring ranges
- Large range of process connections available
- No mechanical wear, fatigue-proof, maintenance-free as no moving parts
- Circularly welded, hermetically sealed stainless steel membrane
- Industry standard output signals 4…20 mA, 0…5 V or 0…10 V
- Available with various electrical connections
Benefits
- Precise and robust pressure measurement technology for a wide application range
- Reduced space consumption, simple and cost-saving installation
- Optimized solutions to individual requirements due to very versatile configurability
- High reliability through robust design
Applications
- Factory automation
- Plant engineering, machine tooling
- Hydraulic and pneumatic systems
- Pressure control systems
- Pumps and compressors
Hydrostatic level probe LFH
Product description
The level probe LFH is a precise pressure transmitter for continuous level measurement. Through its permanently connected cable the LFH is submerged into the liquid to be monitored. The liquid column above the probe creates a hydrostatic pressure which is a direct indicator for the liquid level.
Product features
- Available with various cable lengths, immersion depth up to 100 m (optionally up to 250 m)
- Measuring ranges from 0 … 1 mH2O up to 0 … 100 mH2O (optionally up to 250 mH2O)
- Hermetically sealed stainless steel housing with PA protection cap, enclosure rating IP 68
- Stainless steel membrane
- Cable sheathing PUR, FEP cable for aggressive media optionally available
- Optional temperature measurement using integrated Pt100-element (4-wire)
- Longitudinal water resistance to protect water from entering the probe in the event of cable sheathing damage (optional)
Benefits
- Enables liquid level measurement even under difficult conditions where other measurement technologies fail, e.g., in the presence of foam at the surface
- No openings required in the wall of the vessel
- For cleaning purposes the probe can easily be taken out of the liquid
- High reliability through rugged design and robust materials
Applications
- Hydrostatic liquid level measurement in tall tanks
- Sewerage plants
- Deep wells
|
|