Skip Navigation Linkssick.com > EN > Home > Products > New Products > Industrial Instrumentation
Print
Home>Products>New Products>Industrial Instrumentation

Find our products & solutions

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

A precise and clean solution  

PHT pressure transmitter 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

The sensor for sanitary standards! 
  • Robust and precise pressure measurement technology
  • Flush-mounted, hermetically sealed stainless steel membrane with roughness Ra < 0.4 µm
  • Wetted parts: stainless steel 1.4435, housing stainless steel 1.4571
  • CIP/SIP resistant
  • Large range of hygienic process connections
  • Stainless steel housing with an enclosure rating of up to IP 68
  • Field housing (IP 67) available as an option

Customer benefits 

The sensor for sanitary standards! 
  • Safe hygienic operation through EHEDG certification
  • High reliability due to robust design and use of high-grade  materials
  • High system utilisation due to CIP/SIP ability
  • Good cleanability of the transmitter housing
  • Optimized solutions through versatile configurability

Fields of application 

The sensor for sanitary standards! 
  • Pressure measurement as an integral part of processing and refinement in the food and beverage industry
  • Pressure measurement in the pharmaceutical and cosmetics industry
  • Sanitary process technology
  • Hydrostatic liquid level measurement in process and storage vessels
  • Suitable for a large variety of corrosive media
  • Pressure measurement in hot media: Process temperature up to 150 °C
Button to start the search