Skip Navigation Linkssick.com > EN > Home > Products > New Products > Industrial Instrumentation
Print
Home>Products>New Products>Industrial Instrumentation

Find our products & solutions

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

Pressure measurement for liquids and gases 

Universal use: the PBT pressure transducer 

 
   Web Part Container
   Tab Section
Show 1 Tab 
 

Features 

A real all-round talent: SICK’s PBT pressure transducer 
  • Available measurement range for relative pressures between 0 - 1 bar to 0 - 600 bar
  • Rapid and easy installation
  • Numerous process connections available
  • Standard industrial output signals 4 to 20 mA, 0 to 5 V or 0 to 10 V, and connection via M12x1 round or angled plug acc. to DIN 175301-803 A
  • Excellent price-performance ratio

Solution for numerous applications:

  • in machine and plant construction
  • in machine tools
  • in hydraulic and pneumatic systems
  • for regulating pressure
  • on pumps and compressors

 

 

 

 
Button to start the search