Skip Navigation Linkssick.com > EN > Home > Products > New Products > Industrial Instrumentation
Print
Home>Products>New Products>Industrial Instrumentation

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

The smart solution:  

PBS Electronic pressure switch with display 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

 
  • Electronic pressure switch, pressure transmitter and display all in one device
  • Compact and robust construction (IP 65 and IP 67)
  • Covers a wide-range of pressure measuring ranges from 0 to 1 bar all the way up to 0 to 600 bar
  • Gauge pressure, absolute pressure and compound pressure ranges
  • A wide-range of pressure connections is available
  • Can be operated via three large keys, it is equipped with an easy-to-read display (14 segments, can be rotated electronically by 180°), LEDs display the output state
  • Specific pressure switch functionalities (programmable): Switching point and reset switching point (hysteresis), window function, switching delay, N/C or N/O
  • Various output signals
  • Industry standard M12x1 connection

Customer benefits 

 
  • Excellent price-performance ratio
  • Rotatable housing for installation flexibility
  • Safe and easy operation and set-up with large keys and and easy-to-read display
  • Menu navigation in accordance with VDMA standard
  • No mechanical wear, fatigue-proof and maintenance-free as there are no moving parts
  • Hermetically sealed stainless steel membranes making it resistant to corrosive media  

Applications  

 
  • Electronic pressure switch for general industrial applications
  • Pressure monitoring and measurement in liquid and gaseous media
  • Hydraulics, pneumatics
  • Factory automation, machine tool manufacture, machine construction
  • Pumps/compressors
  • Control systems
Button to start the search