|
|
|
|
|

Page Header
|
|
The MHF15 is a compact optical level limit switch that is easy to commission. The sensor is based on SICK's energetic photoelectric proximity sensor technology, which has been tested and optimized over a number of decades. This sensor has a simple, robust and reliable construction. The use of high-quality materials, such as stainless steel 1.4404 and polysulfone, combined with the IP 69K-rated housing, provides reliability not only on the process side, but also in situations where there are adverse ambient conditions outside the tank. In addition, fast, hassle-free commissioning does not require medium calibration, reducing commissioning costs and maintenance. The optical technology makes the MHF15 particularly well-suited to use with water-based media. |
|
|
At a glance
Robust level monitoring in liquid without additional requirements
Small, compact design; no medium calibration required
Process temperature up to 55 °C, process pressure up to 16 bar
IP 67 and IP 69K enclosure rating
Process connection G ½
Highly medium resistant due to stainless steel housing 1.4404, polysulfone apex
Output available as PNP or NPN transistor
FDA-compliant, UL
Your benefits
Small, compact sensor ideal for difficult installation conditions with limited space
Quick commissioning without medium calibration saves time and money
No moving mechanical parts reduce maintenance and eliminate the need to recalibrate - even after long periods of use
Fields of application
- :Level monitoring in aqueous and water-based liquids
- Dry running protection for pumps
- Level control in cleaning system flushing units
|
|