|
|
|
|
|

Page Header
|
LFV300
Rugged and reliable: the LFV300 universal vibration limit switch for liquids
Product properties
- Universal technology for almost all liquids
- Commissioning without filling
- Temperature of medium up to 250°C
- Immune to material deposits
- Very high reproducibility
- Available as hygienic variant (EHEDG and 3A approvals, FDA-compliant) (for use in CIP- and SIP-procedures)
- ATEX (1G/2G) and WHG approvals, and certified for ships (GL)
- Tube-lengthened variants for vertical installation
Applications
- Universal limit switch for almost all liquids
- Tanks, storage and intermediate vessels
- Full or empty signals
- Overfill protection according to WHG
- Prevention of dry running; pump protection
- Suitable for potentially explosive areas (Gas-EX)
Customer advantages
- Maintenance-free limit switch
- No pre-calibration necessary
- Simple installation
- Flexible measurement system for numerous applications
LBV300
Independent, flexible and rugged: the LBV300 universal vibration limit switch for bulk materials
Product properties
- Rugged device design
- Flexible simple concept enabling customer-specific solutions
- Measurement principle is independent of the shape of the silo, the tank material used, container structure or the bulk material itself
- Immune to material deposits
- Commissioning without filling
- Temperature of medium up to 250°C
- Very high reproducibility
- ATEX approval (1D/2D)
- Tube- (6 m) and wire-lengthened (80 m) variants available
Applications
- Universal limit switch for almost all bulk materials
- Signals full, defined position or empty in silos
- Suitable for potentially explosive areas (Dust-EX)
Customer advantages
- Maintenance-free limit switch
- No pre-calibration necessary
- Low installation costs
- Flexible measurement system for numerous applications
|
|