|
|
|
|
|

Page Header
|
At a glance
Level monitoring in hygienic applications
Manually retractable monoprobe up to 2,000 mm long
Polished surface with Ra < 0.8 µm
Process temperature up to 150 °C
Process pressure up to 16 bar
CIP/SIP resistant
High enclosure rating IP 67 and IP 69K
Interchangeable hygienic process connections
3-in-1:combined display, analog output and binary output
Analog output 4…20 mA / 0…10 V, switchable, plus two transistor outputs
IO-Link communication
FDA-conformation, EHEDG-certification
Your benefits
Robust design increases service life
High flexibility due to retractable probe and interchangeable connection concept
Cost savings thanks to multiple output signals: one system for level detection and continuous level monitoring
Maintenance-free and quick to commission, saving time and costs
No medium calibration or later recalibration required for commissioning, thus saving time and costs
Fields of application
Level monitoring in buffer tanks of filling systems and filling machines
Level controle in rinsing systems
Level detection in CIP systems
Level monitoring in cosmetic, pharmaceutical mixing systems
Level measurement in industrial processes with difficult ambient conditions
|
|