|
|
|
|
|

Page Header
|
At a glance
Robust device design
Several housing materials and electrical outputs available
Compact sensor from 1" threaded
Monoprobe design prevents sticking and jamming of bulk material
The sensor must not to be oriented when being mounted
Polished monoprobe for food applications
Commissioning without filling and calibration
Process temperature up to 250 °C
ATEX versions (1D/2D/1G/2G) available
FDA conformation
Tube-extended version (LBV331) up to 6 m and rope extensions version (LBV321) up to 80 m available for vertical mounting
Your benefits
- :Easy installation and commissioning, no calibration necessary
- Easy operation and integration, saves time
- High availability because of the monoprobe
- Testing in place possible – no mounting required, which reduces installation time
- Flexible and tough system for a multitude of applications
Fields of application
Level measurement in the wood industry, such as pellets or wood chips
Detection of basic substances in the food industry like milk powder etc.
Min. / max. or demand signal in silos
Explosive dust mixture
|
|