|
|
|
|
|

Page Header
|
At a glance
- Large display
- Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ... 10 V
- Round connector M12 x 1
- Measuring ranges –20 °C … +80 °C and –20 °C … +120 °C
- Pt1000 element, accuracy class A (IEC 60751)
- Various insertion lengths and connection threads
- Wetted parts made from corrosion-resistant stainless steel 1.4571
- Enclosure rating IP 65 and IP 67
Your benefits
- Quick and safe set-up through superior ease of use
- Compact dimensions and rotatable housing facilitate integration
- Very reliable: splash-proof housing, high-grade materials, rugged design, and field-proven technology
- Very good long-term stability, accuracy and linearity
- Quick response time
- Versatile configuration allows for optimal solutions for specific requirements
Fields of application
- General industrial temperature measurement
- Continuous temperature measurement and monitoring of temperature limits
- Local temperature display
- Well suited for temperature monitoring of operating liquids, such as hydraulic oils, cooling liquids and cleaning lubricants
|
|