Skip Navigation Linkssick.com > EN > Home > Products > New Products > Industrial Instrumentation
Print
Home>Products>New Products>Industrial Instrumentation

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

LFP Cubic TDR level sensor 

Flexible up to the probe tip 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • No mechanical moving parts
  • Manually cutable and exchangeable monoprobe with lengths from 200 mm up to 2,000 mm
  • Immune to deposit formation
  • Process temperature up to 100 °C; process pressure up to 10 bar
  • Small inactive areas, ideal for small containers
  • Accurate measurement, even when liquid type changes
  • 3-in-1: combined display, analog output (acc. NAMUR NE 43) and binary output
  • High enclosure rating of IP 67, rotatable housing

Your benefits 

 
  • Rugged design increases service life
  • High flexibility due to cutable and exchangable monoprobe
  • Cost savings due to multiple output signals: one system for both level detection and continuous level monitoring
  • Time and cost savings due to low maintenance and quick commissioning
  • No calibration or recalibration required for commissioning, thus saving time and costs
  • Compact and rotatable housing ensures flexible installation
  • No crosstalk when several sensors are mounted next to each other
  • Advanced technology enables adjustment-free measurement of oil- and water-based liquids

Fields of application 

 
  • Monitoring coolants and lubricants in machine tooling
  • Monitoring cleanser and detergents in cleaning and washing machines
  • Monitoring filling tanks in automobile assembly
  • Level measurement in industrial processes with difficult ambient conditions
Button to start the search