|
|
|
|
|

Page Header
|
Features
No wires, no worries!
- Bluetooth radio version with up to 30 m operating distance and scanner integrated code buffer
- Fast and reliable identification also of poorly printed or partly damaged codes
- Reading distance up to 600 mm
- Scan rate up to 500 scans/second
- Identification of codes with 0.076 mm cell size
- Identification of all popular bar codes and with PDF type also stacked codes (e.g. PDF417)
Benefits
No wires, no worries!
- Reliable identification reduces the need for reinputing data manually
- Increased productivity due to high scanning speeds and aggressive reading performance
- High level of availability thanks to a sturdy housing design without moving parts
- Its ergonomic design makes handling convenient and user-friendly
- Easy to use “2 in1” scan engine (reading standard range + high density + optional stacked codes with one device)
- Great flexibility without annoying wires
Fields of Application
No wires, no worries!
- Factory Automation: Scanning of codes on parts or documents inside production processes
- Warehouse: Scanning of codes on parts or documents inside manual warehouses
- Logistics: Scanning of codes on parts inside consignment processes
- Office Automation: scanning of codes on documents inside commercial processes
|
|