|
|
|
|
|

Page Header
|
Features
- Reading distance up to 600 mm
- Identification of all popular bar codes and with PDF type also stacked codes (e.g. PDF417)
- Scan rate up to 500 scans/second
- Identification of codes with 0.076 mm cell size
- Fast and reliable identification also of poorly printed or partly damaged codes
Benefits
- Increased productivity thanks to high scan speed
- Reliable identification of bad quality bar codes – no manual data collection needed
- High user comfort through ergonomic housing design and low weight
- High level of availability thanks to a sturdy housing design without moving parts
- Easy to use “2in1” scan engine (reading standard range + high density + optional stacked codes with one device)
Field of applications
- Factory automation: scanning of codes on parts or documents inside production processes
- Warehouse: scanning of codes on parts or documents inside manual warehouses
- Logistics: scanning of codes on parts inside consignment processes
- Office automation: scanning of codes on documents inside commercial processes
- Medical: scanning of codes on test tubes or chemicals for clinical analyzers
|
|