|
|
|
|
|

Page Header
|
|
CLV65x
- Extremely high depth of fields due to auto focus function in real time
- Integrated function keys, e.g. for starting auto-setup or evaluating reading quality
- CAN (CSN and CANopen), Ethernet TCP/IP, Ethernet IP (for connection type "Ethernet") on board
- Increased SMART code reconstruction for precisely determining and decoding damaged, badly printed or half-covered bar codes
- Highly flexible sorting and filter functions
- Integrated web server for diagnostics and sending E-mails
- Configuration with SOPAS, the parameterisation tool for all new SICK products
- Integrated LED bar graph
- The most compact scanner of its class
- Ideal for handling and warehousing systems
- Oscillating mirror version also available
Areas of use:
- the packaging industry
- food / semi-luxuries industries
- the pharmaceutical industry
- logistics
- handling and warehousing systems
- fork lift applications
The CLV630 – as well as all the other bar code scanners of the CLV6xx series – can be easily intetgrated in Profibus DP networks with the new CDF600 connection box. By the way: in connection terms the CLV6xx product family is compatible with the CLV42x-CLV45x series, making upgrading easy.
CLV64x
-
Integrated function keys, e.g. for starting auto-setup or evaluating reading quality
-
Large, adaptable depth of fields due to dynamic focus control
-
CAN (CSN and CANopen), Ethernet TCP/IP, Ethernet IP (for connection type "Ethernet") on board
-
Increased SMART code reconstruction
-
Highly flexible sorting and filter functions
-
Wide range of CAN-bus functionalities (CSN)
-
Configuration with SOPAS, the parameterisation tool for all new SICK products
-
Integrated LED bar graph
-
High scanning frequency of 1,200 Hz
-
Integrated web server for diagnostics and sending E-mails
-
Oscillating mirror version also available
Areas of use:
- the packaging industry
- food / semi-luxuries industries
- the pharmaceutical industry
- logistics
- handling and warehousing systems
- fork lift applications
The CLV630 – as well as all the other bar code scanners of the CLV6xx series – can be easily intetgrated in Profibus DP networks with the new CDF600 connection box. By the way: in connection terms the CLV6xx product family is compatible with the CLV42x-CLV45x series, making upgrading easy.
CLV63x
- Integrated function keys, e.g. for starting auto-setup or evaluating reading quality
- Integrated LED bar graph
- CAN (CSN and CANopen), Ethernet TCP/IP, Ethernet IP (for connection type "Ethernet") on board
- Increased SMART code reconstruction
- Highly flexible sorting and filter functions
- Wide range of CAN-bus functionalities (CSN)
- Configuration with SOPAS, the parameterisation tool for all new SICK products
- High scanning frequency of up to 1,200 Hz
- Integrated web server for diagnostics and sending E-mails
- Oscillating mirror version also available
Areas of use:
- the packaging industry
- food / semi-luxuries industries
- the pharmaceutical industry
- logistics
- handling and warehousing systems
- fork lift applications
The CLV630 – as well as all the other bar code scanners of the CLV6xx series – can be easily intetgrated in Profibus DP networks with the new CDF600 connection box. By the way: in connection terms the CLV6xx product family is compatible with the CLV42x-CLV45x series, making upgrading easy.
|
|