|
|
|
|
|

Page Header
|
Features
Small, flexible and versatile
- Non-contact, absolute position detection
- Small, compact reading head
- Standard SSI interface, combined with SinCos output
- Various fieldbus interfaces possible via an interface adapter module
- Measured lengths of up to 4 m possible
- High level of accuracy
- High resolution up to 1 µm
- High traverse speed of up to 10 m/s
Fields of application
Small, flexible and versatile
- Assembly, handling, robotics
- Machine tools and manufacturing systems (machine tools used for machining, milling, splitting, shaping and laser cutting machines, ultrasonic hard machining)
- Metal and steel production, machining and processing (bending, punching and cutting machines)
- Electronics, precision engineering, optics (printed circuit board industry, solar industry, automatic, optical inspection, bonding machines, structuring process for flat panel displays
- Packaging (packaging systems, labeling systems)
- Wood and furniture (wood working and processing industry)
- Medical technology (diagnosis and therapy systems)
- Printing and paper (printing machine, particularly large format printers)
… and many more applications, where linear position detection is necessary
Customer benefits
Small, flexible and versatile
- Easy to integrate as it is the smallest absolute linear encoder with fieldbus interfaces
- The fieldbus interface can be changed without having to exchange the encoder
- It offers high-level process dynamics due to its small size, low weight and high permitted traverse speed
- 100% availability as it is wear and maintenance-free
- It is resistant to contamination and condensation
- The SSI version is real-time capable thanks to its SinCos output
|
|