|
|
|
|
|

Page Header
|
Features
Flexibility with modular design
- Measuring lengths of 1.25 m, 3 m and 5 m
- Very small dimensions of 55 to 130 mm
- Space- and cost-efficient due to measuring drum mounted directly on the encoder shaft
- Numerous interfaces due to modular design concept: All servo flange encoders can be used
- Analogue interface of 4 to 20 mA and 0 to 10 V available with intuitive teach-in function
- Connection via 1.5 m cable outlet
- Protection class IP 50
- Very light but high impact and temperature resistant plastic (Noryl) housing
Customer benefits
Flexibility with modular design
- Particularly suitable for applications with restricted installation space
- Quick and easy integration and diagnostics thanks to various mounting options and analogue interface
Fields of application
Flexibility with modular design
- Measuring the fork height on automated guided systems
- Measuring the height in small storage systems
- Measuring the lifting height of scissor lifts in the automotive industry
- Medical applications (e.g. CT/MRT examination tables, position measurement on X-ray machines, training monitoring for rehabilitation machines)
|
|