Skip Navigation Linkssick.com > EN > Home > Products > New Products > Encoders
Print
Home>Products>New Products>Encoders

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

DFV60 Measuring Wheel Encoder 

Programmable, Incremental Measuring Wheel Encoder 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • Electrical interface 
    4.5 … 5.5 V, TTL / RS422;
    10 … 32 V, TTL / RS422;
    10 … 32 V, HTL / push pull;
    5 … 32 V, TTL / HTL programmable
  • Universal mounting arm
  • Wheel circumference = 300 mm, O-ring surface
  • Connection type: Connector M12, 8-pin
  • Number of lines 1 … 65,536 free programmable
  • Working temperature range  – 20 °C … +100 °C

Fields of application 

 
  • :Position and speed measuring direct on the conveyer belt
  • Steel and sheet processing
  • Textile, printing and paper industry

Your benefits  

 
  • ::Customer programmability allows for maximum flexibility for changing customer needs
  • Programmability reduces part numbers and inventory
  • High resolution provides better accuracy and higher precision
  • Universal mounting arm allows for quick and easy installation
  • High pitch of spring makes it usable in applications with harsh environmental conditions
Button to start the search