|
|
|
|
|

Page Header
|
Features
Small Size Incremental Encoder
- Available with 36 or 50 mm diameter
- Various electric interfaces
- Versions with solid or blind hollow shaft
- Optical technology
- Aluminum housing
- Connection type: cable 1.5 m, 3 m, and 5 m; axial
- Number of lines 100 to 2500
- Working temperature range -10 to +70 °C
- Index of protection IP 65
Benefits
Small Size Incremental Encoder
- Small, inexpensive encoder with optical technology, very good performance
- Easy and direct mounting onto the motor shaft without using a coupling (blind hollow shaft version).
- Use in applications with limited installation conditions
- Realization of inexpensive application that run with less performance
- Selection from a complete product portfolio
Fields of application
Small Size Incremental Encoder
- Glass industry: e.g. use on glass bending machines
- On stages, in theaters: e.g. positioning the curtain and set construction equipment
- Packaging industry/printing and paper: e.g. use on bag forming, filling and sealing machines
- Textile industry: e.g. cutting machines for T-shirts
... and many other applications in factory automation for positioning and velocity measurement
|
|