|
|
|
|
|

Page Header
|
Features
Absolute Encoder family in a new dimension
- Different resolutions available
- Pluggable cable outlet, axially or radially, connector outlet M12 or M23
- Robust nickle code disk for tough ambient conditions
- Programmable via standard output line
- A single programming tool for AFS60 and AFM60
- Programmable zero point or offset
- Single resolution freely programmable up to 18 bit
- An external power supply is not required
- Large ball bearing distance, 30 mm
- Precise concentricity
- Maximum precision
- Wide temperature range from -20 °C to +100 °C
- Mechanical speed upto 9,000 rpm
- Considerably reduced encoder installation depth
Your benefit
Absolute Encoder family in a new dimension
- Individual programmability
- Pluggable cable outlet
This means:
- Reduced storage and storage costs thanks to the programmable basic encoder
- Immediate availability
- Minimized machine downtimes
- Increased efficiency with extremely accurate 18 bit resolution position detection
- Universal applications thanks to a standardized mechanical and software concept
Fields of applications
Absolute Encoder family in a new dimension
- Packaging machines, palletizers, bag forming, filling and sealing machines for example
- Logistics applications, high-bay warehouses, high-bay stackers for example
- Wood processing, binding machines for example
|
|