|
|
|
|
|

Page Header
|
At a glance
- :Singleturn and multiturn HIPERFACE® motor feedback system, compatible with the world’s leading drive systems
- Mechanically suitable for different blind and through hollow shaft diameters, available with different stator couplings
- Revolutionary bearing design with ball-bearings spaced at a distance of 30 mm
- Electronic type label
- Universal pluggable cable outlet and common connector versions
- IP 65 enclosure rating
Fields of application
Speed and position control in servomotors
Asynchronous motors /AC induction motors
Pitch control in windmills
Speed regulation in elevators
Motion control in factory automation
Motor feedback system for self ventilated and force ventilated motors
Your benefits
Uses a globally standardized interface, which makes it a plug and play system for ease of use
The SFS/SFM offers the most mounting flexibility with the lowest variance of motor designs
Electronic type label can be used to store logistical, application and service data to help better manage maintenance issues
Reduced cost and smaller dimensions compared to existing SRS/SRM64 encoder
Easy mounting saves setup time and costs
Offers an easier motor shaft design, saving setup time, while offering high precision
|
|