|
|
|
|
|

Page Header
|
At a glance
- Measured lengths of 1.25 m, 3 m, 5 m up to 10 m
- Various interfaces due to a modular concept – all servo flange encoders can be connected
- Scalable analog interface available
- Very small housing (55 … 190 mm)
- Slim housing – spring is integrated into the wire drum
- Lightweight plastic housing, with high resistance to pressure and temperature
Your benefits
- Easy to set up due to the push button teach-in function
- Fits in tight spaces effortlessly due to the thin and compact housing
- Very precise measurements possible due to the elimination of coupling between encoder and mechanism
- Wide range of customization due to a variety of interfaces, encoder and measuring lengths
- The absolute analog output allows the use of an affordable interface card
- Customization, like programmability, reduces inventory costs
- More resistant to vibration due to the integration of the spring into the measuring drum
Fields of application
- Automated guided systems – measurement of fork height and fork angle, height measurement in small warehouse systems
- Applications in medical technology (operating tables, MRT)
- Height measurement at scissors lifting tables and overhead conveyors in the Automotive Industry
|
|