Skip Navigation Linkssick.com > EN > Home > Products > New Products > Distance Sensors
Print
Home>Products>New Products>Distance Sensors

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

New paths in distance measurement:  

the OLM optical linear measurement sensor 

 
   Web Part Container
   Tab Section
Show 2 Tabs 
 

Features 

Flexible – reliable – independent 

Product features:

  • Non-contact positioning using a barcode strip mounted along the length of travel
  • Camera-based technology with visible LED illumination
  • High resolution and high output rate enable precise and fast positioning
  • No internal moving parts ensure resistance to shock and vibration
  • 10 km range, even around corners
  • Wide temperature range from -30 °C to +60 °C
  • High reproducibility at fluctuating temperatures

Fields of application 

Flexible – reliable – independent 

The OLM100 offers diverse applications

  • Rotary tables and turntables: Highly flexible and reproducible positioning
  • Overhead conveyor and shuttles: ensures reproducible, accurate positioning of each conveyor  for optimized material flow
  • Around corners: Determines the length of travel - even along curves or abrupt distance jumps

 

 
Button to start the search