Skip Navigation Linkssick.com > EN > Home > Products > New Products > Distance Sensors
Print
Home>Products>New Products>Distance Sensors

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

UM18-2 Hi ultrasonic sensor 

Small size, more functionality – versatile ultrasonic sensor up to 1.3 m  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • Reliable measurement independent of material color, transparency, gloss and ambient light
  • Four ranges up to 1,300 mm
  • Short M18 metal housing with a length of 41 mm
  • Straight or right-angle versions
  • Analog voltage, analog current or push-pull (PNP/NPN in one) switching output with IO-Link available
  • Set-up via IO-Link and/or teach-in via multifunction input
  • High immunity to dirt, dust, humidity and fog

Your benefits 

 
  • Ranges up to 1,300 mm offer plenty of options for flexible use
  • Easy machine integration due to short M18 housing available in straight or right-angle versions
  • Intelligent measurement filters ensure reliable measurement results for highest process stability
  • Integrated temperature compensation ensures high measurement accuracy at any time for best process quality
  • Solid, one-piece metal housing secures highest machine availability
  • Synchronization or multiplexing allow simultaneous use of up to 10 sensors, which improves application flexibility and process stability
  • Unintentional adjustments to sensor settings are eliminated since teach-in process is done with an external wire
  • Devices with switching output and IO-Link allow highest machine flexibility while offering easy machine operation

Fields of application 

 
  • Detection, measurement or positioning of shiny and transparent materials in the packaging industry
  • Level control for fluid or bulk materials
  • Diameter check for metal, paper or plastic coils
  • Detection or positioning of electronic circuit boards, wafers or glass panels in electronics and solar industry
  • Continuous detection of fabric
  • Detection of dark wooden boards or shiny metal parts
Button to start the search