Skip Navigation Linkssick.com > EN > Home > Products > New Products > Distance Sensors
Print
Home>Products>New Products>Distance Sensors

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

DL100 Hi distance sensor 

Reliable, fast, precise positioning  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • Measurement range up to 300 m
  • Numerous fieldbus and Ethernet interfaces
  • Pre-failure and diagnostic data available
  • Display with intuitive menu and easy to see status LEDs
  • Small and rugged metal housing
  • 3-axis alignment bracket with quick lock system
  • Elongated holes for precise adjustment of sensor offset (or "home position")
  • SpeedCon™ and standard M12 electrical connections

Your benefits 

 
  • Enhanced closed-loop behavior offers highest performance and productivity
  • Operating temperature down to –40 °C ensures the highest reliability in cold storage warehouses and freezers
  • Numerous fieldbus and Ethernet-based interfaces offer the highest flexibility and fast communication for maximum efficiency
  • Pre-failure and extensive diagnostic data allow for preventive maintenance, ensuring the highest machine uptime
  • Small, rugged metal housing and SpeedCon™ compatible connectors ensure hassle-free installation – even in confined spaces
  • 3-axis alignment bracket ensures fast alignment and easy exchange, reducing maintenance and setup costs
  • Numerous accessories allow flexible use and guarantee high operation functionality

Fields of application 

 
  • Positioning of ASRS stacker cranes in high bay warehouses and distribution centers
  • Vertical fork positioning of ASRS stacker cranes, fork trucks, and AGVs
  • Trolley positioning on gantry cranes
  • Vertical positioning of load pick up utility
Button to start the search