|
|
|
|
|

Page Header
|
MLG Analog Output
Easy measuring with analog outputs
At a glance
Two analog outputs: voltage to current
Easy-to-use setup software for customized applications with new features
New teach algorithm for optimal sensitivity settings in difficult applications, such as measuring translucent objects
Software tools, such as height measurement, zoning, hole detection, and presence control makes implementation of complex solutions achievable
Your benefits
Intelligent evaluation software saves costs by quickly and easily turning a standard sensor into a custom problem solver, reducing the number of sensors, PLCs and programming required
Easy-to-see status information helps avoid interrupting operation, saves costs
Different beam spacing options, detection heights and output configurations ensure a reliable solution
Integrated analog outputs reduce integration costs for measuring applications, because no additional software is necessary
Discrete outputs for custom solutions without a PLC
Tough metal housing stands up to harsh environments and reduces downtime
Fields of application
- :Measuring of pallets height and overhang in automated logistic centers with integrated evaluation software
- Automatic and easy positioning of robot-spray gun with the function „outside“ und „inside“ dimension
- Position detection of packet on conveyor belt
- Auto body selection in the Automotive Industry
- Log position detection and height measuring in the Wood Industry
MLG CANopen
For fast integration
At a glance
- Integrated CANopen interface
- Monitoring heights of over > 3 m and up to 240 beams possible
- Resolutions: 10 / 20 / 25 / 30 / 50 mm and customer-specific resolutions Pre-installed solutions such as height measurement and zone division are outputted via the PROFIBUS interface
- Short response time of < 3 ms
- New teach algorithm for optimal sensitivity settings in difficult applications
Your benefits
The CANopen software is 2.0 CIA/DS-301 for easy integration in the control system
Low cabling requirement reduces installation costs
East-to-see light grid status information via the bus system helps avoid interrupting operation, saves costs
Different beam spacing options, detection heights and output configurations ensure a reliable solution
Robust metal housing stands up to tough environments and reduces downtime
Fields of application
Measuring of pallets height and overhang in automated logistic centers with integrated evaluation software
Automatic and easy positioning of robot-spray gun with the function „outside“ und „inside“ dimension
Position detection of packet on conveyor belt
Auto body selection in the Automotive Industry
Log position detection and height measuring in the Wood Industry
|
|